Handwheels DIN 950 aluminium, without grip (06273) (06273-0125X12)

Handwheels DIN 950 aluminium, without grip (06273) 06273-0125X12

Product Details:

Manufacturer part number: 06273-0125X12

Brand: NORELEM

Price: 15.62

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 12H7 mm

D3: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06273-0125X12

Part Number
06273-0125X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Number of spokes

15.62 €

1 4 Days 125reamed hole-12H7311836-3

Loading...

  1. 1

Basic information

Handle, Material Aluminum Grip without DIN DIN 950

This page is Handwheels DIN 950 aluminium, without grip (06273), part number 06273-0125X12.
You can find the detail information about specifications and dimensions on part number 06273-0125X12.

Variation of this product

Part Number
06273-0080X12
06273-0100X10
06273-0100X12
06273-0125X14
06273-0140X14
06273-0140X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Number of spokes

11.41 €

1 4 Days 80reamed hole-12H7251629-3

12.48 €

1 4 Days 100reamed hole-10H7291733-3

12.48 €

1 4 Days 100reamed hole-12H7291733-3

15.62 €

1 4 Days 125reamed hole-14H7311836-3

18.69 €

1 4 Days 140reamed hole-14H7361939-3

18.69 €

1 4 Days 140reamed hole-16H7361939-3

Tech Support