Handwheels DIN 950 grey cast iron, with fixed grip (06271) (06271-2100X10)

Handwheels DIN 950 grey cast iron, with fixed grip (06271) 06271-2100X10

Product Details:

Manufacturer part number: 06271-2100X10

Brand: NORELEM

Price: 26.72

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 10H7 mm

D3: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06271-2100X10

Part Number
06271-2100X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
fixed machine handle (DIN 39 Form E)
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Number of spokes Weight in kg (ERP)
(kg)

26.72 €

1 4 Days 100reamed hole-10H726ø16 x M6 x 501733-30.4500

Loading...

  1. 1

Basic information

Handle, Material Cast Iron Component material steel Version 2 fixed
Grip machine handle DIN DIN 950 Item Handwheel
Product type fixed grip RoHS yes

This page is Handwheels DIN 950 grey cast iron, with fixed grip (06271), part number 06271-2100X10.
You can find the detail information about specifications and dimensions on part number 06271-2100X10.

Variation of this product

Part Number
06271-2080X10
06271-2080X12
06271-2100X12
06271-2125X12
06271-2125X14
06271-2140X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
fixed machine handle (DIN 39 Form E)
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Number of spokes Weight in kg (ERP)
(kg)

23.43 €

1 4 Days 80reamed hole-10H725ø16 x M6 x 501629-30.3028

23.43 €

1 4 Days 80reamed hole-12H725ø16 x M6 x 501629-30.3001

26.72 €

1 4 Days 100reamed hole-12H726ø16 x M6 x 501733-30.4875

32.49 €

1 4 Days 125reamed hole-12H733ø20 x M8 x 641836-30.7094

32.49 €

1 4 Days 125reamed hole-14H733ø20 x M8 x 641836-30.7084

36.34 €

1 4 Days 140reamed hole-14H733ø20 x M8 x 641939-30.9286

Tech Support