Handwheels with revolving grip (06263) (06263-108012)

Handwheels with revolving grip (06263) 06263-108012

Product Details:

Manufacturer part number: 06263-108012

Brand: NORELEM

Price: 15.14

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Size: 1

Version 1: reamed hole

Version 2: without transverse hole

Form: E


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06263-108012

Part Number
06263-108012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size Version 1 Version 2 Form Form-Type A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
Form definition

15.14 €

1 4 Days 801reamed holewithout transverse holeEwith reamed hole302.5-2512H71914M4-17.6-74.6134036.7-with reamed hole

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material steel
Component colour black oxidised Steel parts material steel Grip cylindrical revolving grip

This page is Handwheels with revolving grip (06263), part number 06263-108012.
You can find the detail information about specifications and dimensions on part number 06263-108012.

Variation of this product

Part Number
06263-1080086
06263-108010
06263-10801003
06263-10801204
06263-108012046
06263-1080126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Size Version 1 Version 2 Form Form-Type A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
Form definition

19.65 €

1 4 Days 801reamed holewith transverse boreAreamed hole with tranverse bore302.5-258H71914M4M617.67.574.6134036.7-reamed hole with tranverse bore

15.14 €

1 4 Days 801reamed holewithout transverse holeEwith reamed hole302.5-2510H71914M4-17.6-74.6134036.7-with reamed hole

18.24 €

1 4 Days 801reamed hole with slotwithout transverse holeCreamed hole with slot302.532510H71914M4-17.6-74.6134036.711.4reamed hole with slot

18.24 €

1 4 Days 801reamed hole with slotwithout transverse holeCreamed hole with slot302.542512H71914M4-17.6-74.6134036.713.8reamed hole with slot

22.73 €

1 4 Days 801reamed hole with slotwith transverse boreBreamed hole with slot, with transverse bore302.542512H71914M4M617.67.574.6134036.713.8reamed hole with slot, with transverse bore

19.65 €

1 4 Days 801reamed holewith transverse boreAreamed hole with tranverse bore302.5-2512H71914M4M617.67.574.6134036.7-reamed hole with tranverse bore

Tech Support