Handwheels (06262) (06262-108008)

Handwheels (06262) 06262-108008

Product Details:

Manufacturer part number: 06262-108008

Brand: NORELEM

Price: 11.74

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Size: 1

Version 1: reamed hole

Version 2: without transverse hole

Form: E


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06262-108008

Part Number
06262-108008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size Version 1 Version 2 Form Form-Type A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Form definition

11.74 €

1 4 Days 801reamed holewithout transverse holeEwith reamed hole2.5-258H719-17.5-1337.5-with reamed hole

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material steel
Component colour black oxidised Grip without

This page is Handwheels (06262), part number 06262-108008.
You can find the detail information about specifications and dimensions on part number 06262-108008.

Variation of this product

Part Number
06262-10800802
06262-108008026
06262-1080086
06262-108010
06262-10801003
06262-108010036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Size Version 1 Version 2 Form Form-Type A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Form definition

14.99 €

1 4 Days 801reamed hole with slotwithout transverse holeCreamed hole with slot2.52258H719-17.5-1337.59reamed hole with slot

19.46 €

1 4 Days 801reamed hole with slotwith transverse boreBreamed hole with slot, with transverse bore2.52258H719M617.57.51337.59reamed hole with slot, with transverse bore

16.24 €

1 4 Days 801reamed holewith transverse boreAreamed hole with tranverse bore2.5-258H719M617.57.51337.5-reamed hole with tranverse bore

11.74 €

1 4 Days 801reamed holewithout transverse holeEwith reamed hole2.5-2510H719-17.5-1337.5-with reamed hole

14.99 €

1 4 Days 801reamed hole with slotwithout transverse holeCreamed hole with slot2.532510H719-17.5-1337.511.4reamed hole with slot

19.46 €

1 4 Days 801reamed hole with slotwith transverse boreBreamed hole with slot, with transverse bore2.532510H719M617.57.51337.511.4reamed hole with slot, with transverse bore

Tech Support