Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02026-0508 |
02026-0510 |
02026-0610 |
02026-0612 |
02026-0812 |
02026-0818 |
02026-1014 |
02026-1022 |
02026-1216 |
02026-1224 |
02026-1620 |
02026-1630 |
02026-2026 |
02026-2036 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Material (mount surface / support surface) | Size | Version 1 | F (mm) | H=Height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | 4 Days | 5 | 8 | - | short | - | 1 | 8 | ||
8.72 € | 1 | 4 Days | 5 | 8 | - | long | - | 1 | 10 | ||
8.89 € | 1 | 4 Days | 6 | 10 | - | short | - | 1 | 10 | ||
9.37 € | 1 | 4 Days | 6 | 10 | - | long | - | 1 | 12 | ||
9.62 € | 1 | 4 Days | 8 | 12 | Steel | short | Steel | 1.2 | 12 | ||
9.65 € | 1 | 4 Days | 8 | 12 | Steel | long | Steel | 1.2 | 18 | ||
10.31 € | 1 | 4 Days | 10 | 15 | Steel | short | Steel | 1.5 | 14 | ||
10.35 € | 1 | 4 Days | 10 | 15 | Steel | long | Steel | 1.5 | 22 | ||
11.87 € | 1 | 4 Days | 12 | 18 | Steel | short | Steel | 1.5 | 16 | ||
12.16 € | 1 | 4 Days | 12 | 18 | Steel | long | Steel | 1.5 | 24 | ||
13.39 € | 1 | 4 Days | 16 | 26 | Steel | short | Steel | 1.5 | 20 | ||
13.46 € | 1 | 4 Days | 16 | 26 | Steel | long | Steel | 1.5 | 30 | ||
16.49 € | 1 | 4 Days | 20 | 30 | Steel | short | Steel | 2.5 | 26 | ||
16.84 € | 1 | 4 Days | 20 | 30 | Steel | long | Steel | 2.5 | 36 |
Loading...
Main material | Tool steel | Surface finish body | hardened and ground |
---|
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
Material (mount surface / support surface)
Size
Version 1
F(mm)
H=Height(mm)
Filter by standard shipping days
Optional Attributes