Drill bushes cylindrical DIN 179 Form A (08900) (Part Numbers)

Drill bushes cylindrical DIN 179 Form A (08900)
· Suitable as a positioning or guide bush

· Simplify a standard drilling operation

· Drilling points do not have to be repeatedly measured

· Drills run straight and remain stable

· Consistently good results due to a fixed penetration angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
08900-A0530X20
08900-A0540X10
08900-A0540X16
08900-A0540X20
08900-A0550X10
08900-A0550X16
08900-A0550X20
08900-A0560X10
08900-A0560X16
08900-A0560X20
08900-A0570X10
08900-A0570X16
08900-A0570X20
08900-A0580X10
08900-A0580X16
08900-A0580X20
08900-A0590X10
08900-A0590X16
08900-A0590X20
08900-A0600X10
08900-A0600X16
08900-A0600X20
08900-A0610X10
08900-A0610X16
08900-A0610X20
08900-A0620X10
08900-A0620X16
08900-A0620X20
08900-A0630X10
08900-A0630X16
08900-A0630X20
08900-A0640X10
08900-A0640X16
08900-A0640X20
08900-A0650X10
08900-A0650X16
08900-A0650X20
08900-A0660X10
08900-A0660X16
08900-A0660X20
08900-A0670X10
08900-A0670X16
08900-A0670X20
08900-A0680X10
08900-A0680X16
08900-A0680X20
08900-A0690X10
08900-A0690X16
08900-A0690X20
08900-A0700X10
08900-A0700X16
08900-A0700X20
08900-A0710X10
08900-A0710X16
08900-A0710X20
08900-A0720X10
08900-A0720X16
08900-A0720X20
08900-A0730X10
08900-A0730X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type L1= length
(mm)
R
(mm)
T
(mm)

6.58 €

1 4 Days 5.310long201.50.02

3.73 €

1 4 Days 5.410short101.50.02

4.18 €

1 4 Days 5.410medium161.50.02

6.58 €

1 4 Days 5.410long201.50.02

3.73 €

1 4 Days 5.510short101.50.02

4.18 €

1 4 Days 5.510medium161.50.02

6.58 €

1 4 Days 5.510long201.50.02

3.73 €

1 4 Days 5.610short101.50.02

4.18 €

1 4 Days 5.610medium161.50.02

6.58 €

1 4 Days 5.610long201.50.02

3.73 €

1 4 Days 5.710short101.50.02

4.18 €

1 4 Days 5.710medium161.50.02

6.58 €

1 4 Days 5.710long201.50.02

3.73 €

1 4 Days 5.810short101.50.02

4.18 €

1 4 Days 5.810medium161.50.02

6.58 €

1 4 Days 5.810long201.50.02

3.73 €

1 4 Days 5.910short101.50.02

4.18 €

1 4 Days 5.910medium161.50.02

6.58 €

1 4 Days 5.910long201.50.02

3.73 €

1 4 Days 610short101.50.02

4.18 €

1 4 Days 610medium161.50.02

6.58 €

1 4 Days 610long201.50.02

4.18 €

1 4 Days 6.112short101.50.02

4.50 €

1 4 Days 6.112medium161.50.02

6.87 €

1 4 Days 6.112long201.50.02

4.18 €

1 4 Days 6.212short101.50.02

4.50 €

1 4 Days 6.212medium161.50.02

6.87 €

1 4 Days 6.212long201.50.02

4.18 €

1 4 Days 6.312short101.50.02

4.50 €

1 4 Days 6.312medium161.50.02

6.87 €

1 4 Days 6.312long201.50.02

4.18 €

1 4 Days 6.412short101.50.02

4.50 €

1 4 Days 6.412medium161.50.02

6.87 €

1 4 Days 6.412long201.50.02

4.18 €

1 4 Days 6.512short101.50.02

4.50 €

1 4 Days 6.512medium161.50.02

6.87 €

1 4 Days 6.512long201.50.02

4.18 €

1 4 Days 6.612short101.50.02

4.50 €

1 4 Days 6.612medium161.50.02

6.87 €

1 4 Days 6.612long201.50.02

4.18 €

1 4 Days 6.712short101.50.02

4.50 €

1 4 Days 6.712medium161.50.02

6.87 €

1 4 Days 6.712long201.50.02

4.18 €

1 4 Days 6.812short101.50.02

4.50 €

1 4 Days 6.812medium161.50.02

6.87 €

1 4 Days 6.812long201.50.02

4.18 €

1 4 Days 6.912short101.50.02

4.50 €

1 4 Days 6.912medium161.50.02

6.87 €

1 4 Days 6.912long201.50.02

4.18 €

1 4 Days 712short101.50.02

4.50 €

1 4 Days 712medium161.50.02

6.87 €

1 4 Days 712long201.50.02

4.18 €

1 4 Days 7.112short101.50.02

4.50 €

1 4 Days 7.112medium161.50.02

6.87 €

1 4 Days 7.112long201.50.02

4.18 €

1 4 Days 7.212short101.50.02

4.50 €

1 4 Days 7.212medium161.50.02

6.87 €

1 4 Days 7.212long201.50.02

4.18 €

1 4 Days 7.312short101.50.02

4.50 €

1 4 Days 7.312medium161.50.02

Loading...

Basic information

Main material Mild steel Form A

Tech Support