Locating bushes stainless steel for ball lock pins (03425) (03425-10512)

Locating bushes stainless steel for ball lock pins (03425) 03425-10512

Product Details:

Manufacturer part number: 03425-10512

Brand: NORELEM

Price: 8.14

Delivery time: 4 Days


Technical Data:

Inner Diameter: 5 mm

D1=Thread: M12

D2: 6 mm

D3: 9 mm

L: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03425-10512

Part Number
03425-10512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
L
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
N
(mm)
T
(mm)

8.14 €

1 4 Days 5M12691743622.5

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Main colour bright
Version bright

This page is Locating bushes stainless steel for ball lock pins (03425), part number 03425-10512.
You can find the detail information about specifications and dimensions on part number 03425-10512.

Variation of this product

Part Number
03425-10616
03425-10816
03425-11024
03425-11230
03425-11630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
L
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
N
(mm)
T
(mm)

8.83 €

1 4 Days 6M167.5121853722.5

9.26 €

1 4 Days 8M16101220.553.58.522.5

11.29 €

1 4 Days 10M24x1,5131821.553.592.52.5

13.55 €

1 4 Days 12M30x1,5152422.553.59.52.52.5

15.24 €

1 4 Days 16M30x1,520242754.111.12.53

Tech Support