Bushes cylindrical (03188) (03188-12)

Bushes cylindrical (03188) 03188-12

Product Details:

Manufacturer part number: 03188-12

Brand: NORELEM

Price: 18.19

Delivery time: 4 Days


Technical Data:

Inner Diameter: 12 mm

Outer Diameter: 23 mm

D2: 20 mm

L: 13 mm

L1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03188-12

Part Number
03188-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
D2
(mm)
L
(mm)
L1
(mm)

18.19 €

1 4 Days 1223201310

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and ground Main colour black oxidised
Version black oxidised

This page is Bushes cylindrical (03188), part number 03188-12.
You can find the detail information about specifications and dimensions on part number 03188-12.

Variation of this product

Part Number
03188-10
03188-16
03188-20
03188-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
D2
(mm)
L
(mm)
L1
(mm)

16.09 €

1 4 Days 101916118.5

20.44 €

1 4 Days 1628251714

24.29 €

1 4 Days 2033301613

33.09 €

1 4 Days 2542381916

Tech Support