Manufacturer part number: 03184-12
Brand: NORELEM
Price: 25.94 €
Delivery time: 4 Days
Inner Diameter: 8.28 mm
Outer Diameter: 23 mm
D2: 20 mm
L: 13 mm
L1: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03184-12
Main material | Steel | Surface finish body | hardened and ground | Main colour | black oxidised |
---|---|---|---|---|---|
Version | black oxidised |
This page is Bushes tapered (03184), part number 03184-12.
You can find the detail information about specifications and dimensions on part number 03184-12.
Part Number |
---|
03184-10 |
03184-16 |
03184-20 |
03184-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | D2 (mm) | L (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|
22.94 € | 1 | 4 Days | 7.1 | 19 | 16 | 11 | 8.5 | ||
27.67 € | 1 | 4 Days | 11.52 | 28 | 25 | 17 | 14 | ||
31.40 € | 1 | 4 Days | 15.49 | 33 | 30 | 16 | 13 | ||
39.56 € | 1 | 4 Days | 19.7 | 42 | 38 | 19 | 16 |