Bushes tapered (03089) (03089-9105)

Bushes tapered (03089) 03089-9105

Product Details:

Manufacturer part number: 03089-9105

Brand: NORELEM

Price: 12.24

Delivery time: 4 Days


Technical Data:

Inner Diameter: 5 mm

Outer Diameter: 8 mm

Main material: Steel

Surface finish body: hardened, ground and black oxidised

L: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-9105

Part Number
03089-9105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Main material Surface finish body L
(mm)

12.24 €

1 4 Days 58Steelhardened, ground and black oxidised6

Loading...

  1. 1

This page is Bushes tapered (03089), part number 03089-9105.
You can find the detail information about specifications and dimensions on part number 03089-9105.

Variation of this product

Part Number
03089-91006
03089-91008
03089-91010
03089-9106
03089-9108
03089-9110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Main material Surface finish body L
(mm)

16.93 €

1 4 Days 610Stainless steelhardened, ground and bright7

17.31 €

1 4 Days 813.5Stainless steelhardened, ground and bright9.5

18.30 €

1 4 Days 1017Stainless steelhardened, ground and bright11.5

13.03 €

1 4 Days 610Steelhardened, ground and black oxidised7

13.83 €

1 4 Days 813.5Steelhardened, ground and black oxidised9.5

14.61 €

1 4 Days 1017Steelhardened, ground and black oxidised11.5

Tech Support