Locating bushes Form B screwed down from front (03156) (03156-13)

Locating bushes Form B screwed down from front (03156) 03156-13

Product Details:

Manufacturer part number: 03156-13

Brand: NORELEM

Price: 63.65

Delivery time: 4 Days


Technical Data:

Inner Diameter: 13 mm

Outer Diameter: 34.99 mm

B: 7.6 mm

D1: 17.3 mm

D3: 4.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03156-13

Part Number
03156-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
B
(mm)
D1
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
L=Length
(mm)
L1
(mm)
Min. grid plate thickness H
(mm)
S
(mm)
T
(mm)

63.65 €

1 4 Days 1334.997.617.34.4253513.5M4x711.564.5202011.91

Loading...

  1. 1

Basic information

Main material High carbon steel Form B

This page is Locating bushes Form B screwed down from front (03156), part number 03156-13.
You can find the detail information about specifications and dimensions on part number 03156-13.

Variation of this product

Part Number
03156-16
03156-20
03156-25
03156-30
03156-35
03156-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
B
(mm)
D1
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
L=Length
(mm)
L1
(mm)
Min. grid plate thickness H
(mm)
S
(mm)
T
(mm)

51.71 €

1 4 Days 1636.997.620.74.4293721M4x711.564.5202011.91

53.01 €

1 4 Days 2044.999.524.85.4354521M5x915.826252516.21

58.51 €

1 4 Days 2554.991130.46.4425525.5M6x1019.947252520.32

61.87 €

1 4 Days 3059.991136.26.4486030.5M6x1121.777303022.15

88.32 €

1 4 Days 3569.991441.38.4567040M8x1722.619323222.99

125.37 €

1 4 Days 5091.991758.410.4759255M10x1831.1211454531.5

Tech Support