Locating bushes stainless steel Form A pressed in from rear (03155) (03155-02-35)

Locating bushes stainless steel Form A pressed in from rear (03155) 03155-02-35

Product Details:

Manufacturer part number: 03155-02-35

Brand: NORELEM

Price: 61.69

Delivery time: 4 Days


Technical Data:

Inner Diameter: 35 mm

Outer Diameter: 54.2 mm

D1: 41.3 mm

D3: 48.03 mm

D5: 48 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03155-02-35

Part Number
03155-02-35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
D1
(mm)
D3
(mm)
D5
(mm)
D6
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Min. grid plate thickness H
(mm)
T
(mm)

61.69 €

1 4 Days 3554.241.348.03485525.112.1814.783212.5

Loading...

  1. 1

Basic information

Main material Stainless steel Form A

This page is Locating bushes stainless steel Form A pressed in from rear (03155), part number 03155-02-35.
You can find the detail information about specifications and dimensions on part number 03155-02-35.

Variation of this product

Part Number
03155-02-13
03155-02-16
03155-02-20
03155-02-25
03155-02-30
03155-02-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
D1
(mm)
D3
(mm)
D5
(mm)
D6
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Min. grid plate thickness H
(mm)
T
(mm)

78.03 €

1 4 Days 132517.320.03202612.16.65.58206.92

66.65 €

1 4 Days 1628.620.722.03222912.16.96.6207.24

64.23 €

1 4 Days 2032.224.828.03283317.18.428.13258.74

73.91 €

1 4 Days 2540.230.435.0335412110.2210.162510.54

89.98 €

1 4 Days 3048.236.242.03424921.810.6311.183010.95

136.79 €

1 4 Days 5075.258.467.03677631.115.4318.674515.75

Tech Support