Centring bushes (03154) (03154-113020)

Centring bushes (03154) 03154-113020

Product Details:

Manufacturer part number: 03154-113020

Brand: NORELEM

Price: 26.29

Delivery time: 4 Days


Technical Data:

Inner Diameter: 13 mm

Outer Diameter: 19.04 mm

Size: grade I

Bore size for centring bush Ø +0.01: 19.016 mm

L=Length: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03154-113020

Part Number
03154-113020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Size Bore size for centring bush Ø +0.01
(mm)
L=Length
(mm)
T=tolerance
(mm)

26.29 €

1 4 Days 1319.04grade I19.01620+0.005 - +0.018

Loading...

  1. 1

Basic information

Main material Ball-bearing steel Surface finish body hardened and black oxid finish

This page is Centring bushes (03154), part number 03154-113020.
You can find the detail information about specifications and dimensions on part number 03154-113020.

Variation of this product

Part Number
03154-113013
03154-116020
03154-116025
03154-120020
03154-120025
03154-125020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Size Bore size for centring bush Ø +0.01
(mm)
L=Length
(mm)
T=tolerance
(mm)

25.20 €

1 4 Days 1319.04grade I19.01613+0.005 - +0.018

20.48 €

1 4 Days 1625.042grade I25.01620+0.005 - +0.018

26.29 €

1 4 Days 1625.042grade I25.01625+0.005 - +0.018

22.25 €

1 4 Days 2035.042grade I35.01820+0.005 - +0.018

31.02 €

1 4 Days 2035.042grade I35.01825+0.005 - +0.018

22.25 €

1 4 Days 2535.042grade I35.01820+0.005 - +0.018

Tech Support