Indexing plungers steel or stainless steel with status sensor, hardwired, Form A (03090) (03090-20-11051)

Indexing plungers steel or stainless steel with status sensor, hardwired, Form A (03090) 03090-20-11051

Product Details:

Manufacturer part number: 03090-20-11051

Brand: NORELEM

Price: 111.02

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Surface finish body: hardened

Size: 1

D=pin diameter: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-20-11051

Part Number
03090-20-11051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

111.02 €

1 4 Days Steel5hardened15M10x1251.3511771513125

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A
Form-Type without locking slot, without locknut Locknut without locknut Connection type PVC cable
D3(mm) 2.4 P=cable length(mm) 2000

This page is Indexing plungers steel or stainless steel with status sensor, hardwired, Form A (03090), part number 03090-20-11051.
You can find the detail information about specifications and dimensions on part number 03090-20-11051.

Variation of this product

Part Number
03090-20-013081
03090-20-014101
03090-20-014121
03090-20-111051
03090-20-112061
03090-20-113081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

122.53 €

1 4 Days Stainless Steel8hardened38M16x115332.374261023193515

125.81 €

1 4 Days Stainless Steel10hardened410M20x115332.880281225223415

129.11 €

1 4 Days Stainless Steel12hardened412M20x115332.884281425223915

115.95 €

1 4 Days Stainless Steel5not hardened15M10x1251.3511771513125

117.59 €

1 4 Days Stainless Steel6not hardened26M12x115251.8562081714146

122.53 €

1 4 Days Stainless Steel8not hardened38M16x115332.374261023193515

Tech Support