Indexing plungers with extended pin Form B (03089) (03089-22105)

Indexing plungers with extended pin Form B (03089) 03089-22105

Product Details:

Manufacturer part number: 03089-22105

Brand: NORELEM

Price: 9.36

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 8 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-22105

Part Number
03089-22105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

9.36 €

1 4 Days Steel8-5.8hardened15M10x1211.346.51771513171650.1136

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B

This page is Indexing plungers with extended pin Form B (03089), part number 03089-22105.
You can find the detail information about specifications and dimensions on part number 03089-22105.

Variation of this product

Part Number
03089-202308
03089-202410
03089-202412
03089-22206
03089-22308
03089-22410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

23.96 €

1 4 Days Stainless Steel121.4034-hardened38M16x115332.372261023192445150.0700

24.99 €

1 4 Days Stainless Steel151.4034-hardened410M20x115332.879281225223043150.1151

36.65 €

1 4 Days Stainless Steel181.4034-hardened412M20x115332.884281425223051150.1140

10.42 €

1 4 Days Steel9-5.8hardened26M12x115251.854.72081714191860.1149

12.94 €

1 4 Days Steel12-5.8hardened38M16x115332.372261023192445150.1153

13.54 €

1 4 Days Steel15-5.8hardened410M20x115332.879281225223043150.2153

Tech Support