Indexing plungers with extended locking pin Form C (03089) (03089-213308)

Indexing plungers with extended locking pin Form C (03089) 03089-213308

Product Details:

Manufacturer part number: 03089-213308

Brand: NORELEM

Price: 27.09

Delivery time: 4 Days


Technical Data:

Body Material: Stainless Steel

Stroke S: 12 mm

Steel code: 1.4305

Grade: -

Surface finish body: not hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-213308

Part Number
03089-213308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

27.09 €

1 4 Days Stainless Steel121.4305-not hardened38M16x115332.3762614231945150.0286

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form C

This page is Indexing plungers with extended locking pin Form C (03089), part number 03089-213308.
You can find the detail information about specifications and dimensions on part number 03089-213308.

Variation of this product

Part Number
03089-203308
03089-213105
03089-213206
03089-23105
03089-23206
03089-23308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

27.09 €

1 4 Days Stainless Steel121.4034-hardened38M16x115332.3762614231945150.0235

16.89 €

1 4 Days Stainless Steel81.4305-not hardened15M10x1211.349.5171015131650.0235

19.98 €

1 4 Days Stainless Steel91.4305-not hardened26M12x115251.857.7201117141860.0286

11.61 €

1 4 Days Steel8-5.8hardened15M10x1211.349.5171015131650.0694

12.88 €

1 4 Days Steel9-5.8hardened26M12x115251.857.7201117141860.0694

15.41 €

1 4 Days Steel12-5.8hardened38M16x115332.3762614231945150.1139

Tech Support