Indexing plungers with extended locking pin Form D (03089) (03089-24105)

Indexing plungers with extended locking pin Form D (03089) 03089-24105

Product Details:

Manufacturer part number: 03089-24105

Brand: NORELEM

Price: 11.77

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 8 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-24105

Part Number
03089-24105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

11.77 €

1 4 Days Steel8-5.8hardened15M10x1211.349.517101513171650.0048

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D

This page is Indexing plungers with extended locking pin Form D (03089), part number 03089-24105.
You can find the detail information about specifications and dimensions on part number 03089-24105.

Variation of this product

Part Number
03089-204308
03089-214105
03089-214206
03089-214308
03089-24206
03089-24308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

28.73 €

1 4 Days Stainless Steel121.4034-hardened38M16x115332.376261423192445150.1153

17.88 €

1 4 Days Stainless Steel81.4305-not hardened15M10x1211.349.517101513171650.2146

21.06 €

1 4 Days Stainless Steel91.4305-not hardened26M12x115251.857.720111714191860.2146

28.73 €

1 4 Days Stainless Steel121.4305-not hardened38M16x115332.376261423192445150.0048

13.14 €

1 4 Days Steel9-5.8hardened26M12x115251.857.720111714191860.0100

15.91 €

1 4 Days Steel12-5.8hardened38M16x115332.376261423192445150.0100

Tech Support