Indexing plungers, short version, Form A (03089) (03089-5308)

Indexing plungers, short version, Form A (03089) 03089-5308

Product Details:

Manufacturer part number: 03089-5308

Brand: NORELEM

Price: 12.57

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 8 mm

Steel code: 1.4034

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-5308

Part Number
03089-5308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

12.57 €

1 4 Days Steel81.40345.8hardenedblack grey RAL 702138M16x115332.35412101928140.0041

Loading...

  1. 1

Basic information

Component material Thermoplastic Form A

This page is Indexing plungers, short version, Form A (03089), part number 03089-5308.
You can find the detail information about specifications and dimensions on part number 03089-5308.

Variation of this product

Part Number
03089-1510584
03089-15206
03089-1520684
03089-530884
03089-5410
03089-541084
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

14.67 €

1 4 Days Stainless Steel51.4305-not hardenedred RAL 302015M10x1211.334.587131250.0286

17.54 €

1 4 Days Stainless Steel61.4305-not hardenedblack grey RAL 702126M12x115251.841.7108141460.0694

17.54 €

1 4 Days Stainless Steel61.4305-not hardenedred RAL 302026M12x115251.841.7108141460.0694

12.57 €

1 4 Days Steel81.40345.8hardenedred RAL 302038M16x115332.35412101928140.0045

18.93 €

1 4 Days Steel101.40345.8hardenedblack grey RAL 7021410M20x115332.86115122232150.0090

18.93 €

1 4 Days Steel101.40345.8hardenedred RAL 3020410M20x115332.86115122232150.0169

Tech Support