Indexing plungers, short version, Form B (03089) (Part Numbers)

Indexing plungers, short version, Form B (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Ideal where space is restricted:

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-16004
03089-1600484
03089-16105
03089-1610584
03089-16206
03089-1620684
03089-16308
03089-1630884
03089-16410
03089-1641084
03089-16903
03089-1690384
03089-6004
03089-600484
03089-6105
03089-610584
03089-6206
03089-620684
03089-6308
03089-630884
03089-6410
03089-641084
03089-6903
03089-690384
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

16.46 €

1 4 Days Stainless Steel41.4305-not hardenedblack grey RAL 702104M8x118129.56610131240.0050

16.46 €

1 4 Days Stainless Steel41.4305-not hardenedred RAL 302004M8x118129.56610131240.0080

15.66 €

1 4 Days Stainless Steel51.4305-not hardenedblack grey RAL 702115M10x1211.334.58713171250.0080

15.66 €

1 4 Days Stainless Steel51.4305-not hardenedred RAL 302015M10x1211.334.58713171250.0090

18.56 €

1 4 Days Stainless Steel61.4305-not hardenedblack grey RAL 702126M12x115251.841.710814191460.0150

18.56 €

1 4 Days Stainless Steel61.4305-not hardenedred RAL 302026M12x115251.841.710814191460.0150

24.33 €

1 4 Days Stainless Steel81.4305-not hardenedblack grey RAL 702138M16x115332.3541210192428140.0170

24.33 €

1 4 Days Stainless Steel81.4305-not hardenedred RAL 302038M16x115332.3541210192428140.0310

40.64 €

1 4 Days Stainless Steel101.4305-not hardenedblack grey RAL 7021410M20x115332.8611512223032150.0310

40.64 €

1 4 Days Stainless Steel101.4305-not hardenedred RAL 3020410M20x115332.8611512223032150.0330

17.24 €

1 4 Days Stainless Steel3.51.4305-not hardenedblack grey RAL 702193M6x0175140.825.5658101040.0040

17.24 €

1 4 Days Stainless Steel3.51.4305-not hardenedred RAL 302093M6x0175140.825.5658101040.0050

9.67 €

1 4 Days Steel41.40345.8hardenedblack grey RAL 702104M8x118129.56610131240.0080

9.67 €

1 4 Days Steel41.40345.8hardenedred RAL 302004M8x118129.56610131240.0080

9.23 €

1 4 Days Steel51.40345.8hardenedblack grey RAL 702115M10x1211.334.58713171250.0090

9.23 €

1 4 Days Steel51.40345.8hardenedred RAL 302015M10x1211.334.58713171250.0150

10.17 €

1 4 Days Steel61.40345.8hardenedblack grey RAL 702126M12x115251.841.710814191460.0150

10.17 €

1 4 Days Steel61.40345.8hardenedred RAL 302026M12x115251.841.710814191460.0170

12.77 €

1 4 Days Steel81.40345.8hardenedblack grey RAL 702138M16x115332.3541210192428140.0310

12.77 €

1 4 Days Steel81.40345.8hardenedred RAL 302038M16x115332.3541210192428140.0310

19.20 €

1 4 Days Steel101.40345.8hardenedblack grey RAL 7021410M20x115332.8611512223032150.0330

19.20 €

1 4 Days Steel101.40345.8hardenedred RAL 3020410M20x115332.8611512223032150.0040

10.14 €

1 4 Days Steel3.51.40345.8hardenedblack grey RAL 702193M6x0175140.825.5658101040.0129

10.14 €

1 4 Days Steel3.51.40345.8hardenedred RAL 302093M6x0175140.825.5658101040.0128

Loading...

  1. 1

Basic information

Component material Thermoplastic Form B

Tech Support