Indexing plungers stainless steel Form A (03089) (03089-001308)

Indexing plungers stainless steel Form A (03089) 03089-001308

Product Details:

Manufacturer part number: 03089-001308

Brand: NORELEM

Price: 29.88

Delivery time: 4 Days


Technical Data:

Stroke S: 8 mm

Steel code: 1.4034

Surface finish body: hardened

Surface finish component: -

Size: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-001308

Part Number
03089-001308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Surface finish component Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

29.88 €

1 4 Days 81.4034hardened-38M16x1.5332.377261023193515-0.1721

Loading...

  1. 1

Basic information

Body Material Stainless Steel Component material Stainless steel Form A
Locknut without locknut Version 1 without locking slot Item Indexing Plunger
Product type standard Form definition without locking slot, without locknut RoHS yes

This page is Indexing plungers stainless steel Form A (03089), part number 03089-001308.
You can find the detail information about specifications and dimensions on part number 03089-001308.

Variation of this product

Part Number
03089-001004
03089-001105
03089-001206
03089-001410
03089-001412
03089-001516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Surface finish component Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

21.13 €

1 4 Days 41.4034hardened-04M8x1181431561310126-0.0274

18.06 €

1 4 Days 51.4034hardened-15M10x1211.3501771513125-0.0483

21.33 €

1 4 Days 61.4034hardened-26M12x1.5251.8592081714146-0.0738

35.45 €

1 4 Days 101.4034hardened-410M20x1.5332.883281225223415-0.2134

59.11 €

1 4 Days 121.4034hardened-412M20x1.5332.887281425223915-0.2173

67.16 €

1 4 Days 161.4034hardened-516M24x2403.2106321828274620-0.4111

Tech Support