Manufacturer part number: 03089-004105
Brand: NORELEM
Price: 25.59 €
Delivery time: 4 Days
Stroke S: 5 mm
Steel code: 1.4034
Surface finish body: hardened
Surface finish component: -
Size: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03089-004105
Part Number
|
---|
03089-004105 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Steel code | Surface finish body | Surface finish component | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.59 € | 1 | 4 Days | 5 | 1.4034 | hardened | - | 1 | 5 | M10x1 | 21 | 1.3 | 43.5 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | - | 0.0438 |
Loading...
Body Material | Stainless Steel | Component material | Stainless steel | Form | D |
---|---|---|---|---|---|
Locknut | with locknut | Version 1 | with locking slot | Item | Indexing Plunger |
Product type | standard | Form definition | with locking slot, with locknut | RoHS | yes |
This page is Indexing plungers stainless steel Form D (03089), part number 03089-004105.
You can find the detail information about specifications and dimensions on part number 03089-004105.
Configure
Basic Attributes
Surface finish component
PL Edelstahl
Stroke S(mm)
Steel code
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
SW2(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03089-004004 |
03089-004206 |
03089-004308 |
03089-004410 |
03089-004412 |
03089-004516 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | Steel code | Surface finish body | Surface finish component | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | PL Edelstahl | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.91 € | 1 | 4 Days | 4 | 1.4034 | hardened | - | 0 | 4 | M8x1 | 18 | 1 | 38.5 | 15 | 6 | 13 | 10 | 13 | 12 | 6 | - | 0.0255 | ||
30.21 € | 1 | 4 Days | 6 | 1.4034 | hardened | - | 2 | 6 | M12x1.5 | 25 | 1.8 | 51.7 | 20 | 8 | 17 | 14 | 19 | 14 | 6 | - | 0.0628 | ||
41.14 € | 1 | 4 Days | 8 | 1.4034 | hardened | - | 3 | 8 | M16x1.5 | 33 | 2.3 | 68 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | - | 0.1496 | ||
53.25 € | 1 | 4 Days | 10 | 1.4034 | hardened | - | 4 | 10 | M20x1.5 | 33 | 2.8 | 74 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | - | 0.2165 | ||
83.84 € | 1 | 4 Days | 12 | 1.4034 | hardened | - | 4 | 12 | M20x1.5 | 33 | 2.8 | 78 | 28 | 14 | 25 | 22 | 30 | 39 | 15 | - | 0.2159 | ||
95.26 € | 1 | 4 Days | 16 | 1.4034 | hardened | - | 5 | 16 | M24x2 | 40 | 3.2 | 96 | 32 | 18 | 28 | 27 | 36 | 46 | 20 | - | 0.4017 |