Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot (03089)

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use, sheet metal constructions

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-313105
03089-313206
03089-33105
03089-33206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Travel S
(mm)
Length L
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
Fx30°
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

20.81 €

1 4 Days Stainless Steel5-946.51.4305-Not hardened151.311.51560.0661

20.81 €

1 4 Days Stainless Steel6-1047.51.4305-Not hardened261.812.51970.0660

14.64 €

1 4 Days Steel5-946.5-5.8Hardened151.311.51560.1112

15.19 €

1 4 Days Steel6-1047.5-5.8Hardened261.812.51970.1114

Loading...

  1. 1

Basic information

Type Standard Knob Thread(mm) 10x1 Component material Thermoplastic
Component colour Black grey RAL 7021 Form C D2(mm) 28
D3(mm) 10 L2(mm) 13 L3(mm) 10.5
SW1(mm) 17 SW2(mm) 14

Tech Support