Indexing plungers with T-grip, without locking slot, without locknut, Form A (03090) (03090-530884)

Indexing plungers with T-grip, without locking slot, without locknut, Form A (03090) 03090-530884

Product Details:

Manufacturer part number: 03090-530884

Brand: NORELEM

Price: 11.94

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 8 mm

Steel code: 1.0718

Component colour: red

Size: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-530884

Part Number
03090-530884
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Component colour Size A
(mm)
B
(mm)
D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

11.94 €

1 4 Days Steel81.0718red360188M16x1152.3772610231935150.0113

Loading...

  1. 1

Basic information

Surface finish body hardened Component material Polyamide Form A

This page is Indexing plungers with T-grip, without locking slot, without locknut, Form A (03090), part number 03090-530884.
You can find the detail information about specifications and dimensions on part number 03090-530884.

Variation of this product

Part Number
03090-05308
03090-0530884
03090-05410
03090-0541084
03090-5410
03090-541084
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Component colour Size A
(mm)
B
(mm)
D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

21.31 €

1 4 Days Stainless Steel81.4034black grey RAL 7021360188M16x1152.3772610231935150.1426

21.31 €

1 4 Days Stainless Steel81.4034red360188M16x1152.3772610231935150.1426

29.10 €

1 4 Days Stainless Steel101.4034black grey RAL 70214721910M20x1152.8842812252234150.2672

29.10 €

1 4 Days Stainless Steel101.4034red4721910M20x1152.8842812252234150.2672

13.83 €

1 4 Days Steel101.0718black grey RAL 70214721910M20x1152.8842812252234150.0221

13.83 €

1 4 Days Steel101.0718red4721910M20x1152.8842812252234150.0403

Tech Support