Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin and locknut (03089)

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin and locknut (03089)
· Higher processing requirements

· Centring on the threaded sleeve for positioning accuracy

· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-402308
03089-42308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Thread
(mm)
Travel S
(mm)
Length L
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
Fx30°
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

45.69 €

1 4 Days Stainless Steel16x1.58681.4034-Hardened, ground and bright383313.51111 -0.01/-0.032.32610234192435150.0272

31.55 €

1 4 Days Steel16x1.5868-5.8Hardened, ground and black oxidised383313.51111 -0.01/-0.032.32610234192435150.1125

Loading...

  1. 1

Basic information

Type Standard Knob Component material Thermoplastic Component colour Black grey RAL 7021
Form B

Tech Support