Manufacturer part number: 03089-61516
Brand: NORELEM
Price: 52.70 €
Delivery time: 4 Days
Body Material: Stainless Steel
Stroke S: 16 mm
Steel code: 1.4404
Surface finish body: nickel-plated
Component colour: black grey RAL 7021
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03089-61516
Part Number
|
---|
03089-61516 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Surface finish body | Component colour | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.70 € | 1 | 4 Days | Stainless Steel | 16 | 1.4404 | nickel-plated | black grey RAL 7021 | 5 | 16 | M24x2 | 40 | 3.2 | 96 | 32 | 18 | 28 | 27 | 40 | 20 | yes | 0.2146 |
Loading...
Component material | Thermoplastic | Form | A | Locknut | without locknut |
---|---|---|---|---|---|
Version 1 | without locking slot | Item | Indexing Plunger | Product type | standard |
Form definition | without locking slot, without locknut | RoHS | yes |
This page is Indexing plungers Form A, Steel or Stainless Steel (03089), part number 03089-61516.
You can find the detail information about specifications and dimensions on part number 03089-61516.
Configure
Basic Attributes
Body Material
Stroke S(mm)
Steel code
Surface finish body
Component colour
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
PL Edelstahl
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03089-0110584 |
03089-01206 |
03089-0120684 |
03089-6151684 |
03089-61903 |
03089-6190384 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Stroke S (mm) | Steel code | Surface finish body | Component colour | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | PL Edelstahl | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.34 € | 1 | 4 Days | Stainless Steel | 5 | 1.4034 | hardened | traffic red RAL 3020 | 1 | 5 | M10x1 | 21 | 1.3 | 43.5 | 17 | 7 | 15 | 13 | 12 | 5 | - | 0.0190 | ||
16.91 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | hardened | black grey RAL 7021 | 2 | 6 | M12x1.5 | 25 | 1.8 | 51.7 | 20 | 8 | 17 | 14 | 14 | 6 | - | 0.0286 | ||
16.91 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | hardened | traffic red RAL 3020 | 2 | 6 | M12x1.5 | 25 | 1.8 | 51.7 | 20 | 8 | 17 | 14 | 14 | 6 | - | 0.0285 | ||
52.70 € | 1 | 4 Days | Stainless Steel | 16 | 1.4404 | nickel-plated | traffic red RAL 3020 | 5 | 16 | M24x2 | 40 | 3.2 | 96 | 32 | 18 | 28 | 27 | 40 | 20 | yes | 0.2146 | ||
18.01 € | 1 | 4 Days | Stainless Steel | 3.5 | 1.4404 | nickel-plated | black grey RAL 7021 | 9 | 3 | M6x0.75 | 14 | 0.8 | 31.5 | 12 | 5 | 10 | 8 | 6.5 | 3 | yes | 0.0048 | ||
18.01 € | 1 | 4 Days | Stainless Steel | 3.5 | 1.4404 | nickel-plated | traffic red RAL 3020 | 9 | 3 | M6x0.75 | 14 | 0.8 | 31.5 | 12 | 5 | 10 | 8 | 6.5 | 3 | yes | 0.0048 |