Indexing plungers with lock, Form A (03089) (03089-113081)

Indexing plungers with lock, Form A (03089) 03089-113081

Product Details:

Manufacturer part number: 03089-113081

Brand: NORELEM

Price: 26.83

Delivery time: 4 Days


Technical Data:

Body Material: Stainless Steel

Stroke S: 8 mm

Steel code: 1.4305

Surface finish body: not hardened

Size: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-113081

Part Number
03089-113081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Return force
(N)
Weight (ERP)
(kg)

26.83 €

1 4 Days Stainless Steel81.4305not hardened38M16x115332.3762610231910-200.0050

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A

This page is Indexing plungers with lock, Form A (03089), part number 03089-113081.
You can find the detail information about specifications and dimensions on part number 03089-113081.

Variation of this product

Part Number
03089-11051
03089-111051
03089-112061
03089-114101
03089-12061
03089-13081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Return force
(N)
Weight (ERP)
(kg)

18.60 €

1 4 Days Steel5-hardened15M10x1251.350.517715138-120.0310

24.85 €

1 4 Days Stainless Steel51.4305not hardened15M10x1251.350.517715138-120.0330

24.85 €

1 4 Days Stainless Steel61.4305not hardened26M12x115251.855.520817144-120.0040

28.44 €

1 4 Days Stainless Steel101.4305not hardened410M20x115332.882281225223-230.0080

18.60 €

1 4 Days Steel6-hardened26M12x115251.855.520817144-120.0080

19.67 €

1 4 Days Steel8-hardened38M16x115332.3762610231910-200.0090

Tech Support