Indexing plungers with lock, Form B (03089) (03089-21051)

Indexing plungers with lock, Form B (03089) 03089-21051

Product Details:

Manufacturer part number: 03089-21051

Brand: NORELEM

Price: 19.31

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Steel code: -

Surface finish body: hardened

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-21051

Part Number
03089-21051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Return force
(N)
Weight (ERP)
(kg)

19.31 €

1 4 Days Steel5-hardened15M10x1251.350.51771513178-120.0330

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B

This page is Indexing plungers with lock, Form B (03089), part number 03089-21051.
You can find the detail information about specifications and dimensions on part number 03089-21051.

Variation of this product

Part Number
03089-122061
03089-123081
03089-124101
03089-22061
03089-23081
03089-24101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Return force
(N)
Weight (ERP)
(kg)

25.56 €

1 4 Days Stainless Steel61.4305not hardened26M12x115251.855.52081714194-120.0170

27.56 €

1 4 Days Stainless Steel81.4305not hardened38M16x115332.376261023192410-200.0310

29.12 €

1 4 Days Stainless Steel101.4305not hardened410M20x115332.88228122522303-230.0310

19.31 €

1 4 Days Steel6-hardened26M12x115251.855.52081714194-120.0040

20.33 €

1 4 Days Steel8-hardened38M16x115332.376261023192410-200.0123

21.06 €

1 4 Days Steel10-hardened410M20x115332.88228122522303-230.0123

Tech Support