Indexing plungers with rotation lock and lead-in chamfer, Form A (03089) (Part Numbers)

Indexing plungers with rotation lock and lead-in chamfer, Form A (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-10-012060
03089-10-012061
03089-10-013080
03089-10-013081
03089-10-12060
03089-10-12061
03089-10-13080
03089-10-13081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Main colour Size D=locking pin diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

22.56 €

1 4 Days Stainless Steel41.4034-bright26M122549.720817141480.0239

22.56 €

1 4 Days Stainless Steel41.4034-bright26M12x1152549.720817141480.0237

29.93 €

1 4 Days Stainless Steel61.4034-bright38M1633662610231935200.0360

29.93 €

1 4 Days Stainless Steel61.4034-bright38M16x11533662610231935200.0359

13.04 €

1 4 Days Steel4-5.8black oxidised26M122549.720817141480.0847

13.04 €

1 4 Days Steel4-5.8black oxidised26M12x1152549.720817141480.0842

16.78 €

1 4 Days Steel6-5.8black oxidised38M1633662610231935200.1546

16.78 €

1 4 Days Steel6-5.8black oxidised38M16x11533662610231935200.1436

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A

Tech Support