Indexing plungers with rotation lock and lead-in chamfer, Form B (03089) (03089-10-22060)

Indexing plungers with rotation lock and lead-in chamfer, Form B (03089) 03089-10-22060

Product Details:

Manufacturer part number: 03089-10-22060

Brand: NORELEM

Price: 13.26

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Grade: 5.8

Main colour: black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-10-22060

Part Number
03089-10-22060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Main colour Size D=locking pin diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

13.26 €

1 4 Days Steel4-5.8black oxidised26M122549.72081714191480.0059

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B

This page is Indexing plungers with rotation lock and lead-in chamfer, Form B (03089), part number 03089-10-22060.
You can find the detail information about specifications and dimensions on part number 03089-10-22060.

Variation of this product

Part Number
03089-10-022061
03089-10-023080
03089-10-023081
03089-10-22061
03089-10-23080
03089-10-23081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Main colour Size D=locking pin diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

24.00 €

1 4 Days Stainless Steel41.4034-bright26M12x1152549.72081714191480.1431

32.03 €

1 4 Days Stainless Steel61.4034-bright38M163366261023192435200.2672

32.03 €

1 4 Days Stainless Steel61.4034-bright38M16x1153366261023192435200.2630

13.26 €

1 4 Days Steel4-5.8black oxidised26M12x1152549.72081714191480.0059

17.29 €

1 4 Days Steel6-5.8black oxidised38M163366261023192435200.0123

17.29 €

1 4 Days Steel6-5.8black oxidised38M16x1153366261023192435200.0120

Tech Support