Indexing plungers Form A (03090) (03090-01206)

Indexing plungers Form A (03090) 03090-01206

Product Details:

Manufacturer part number: 03090-01206

Brand: NORELEM

Price: 18.53

Delivery time: 4 Days


Technical Data:

Body Material: Stainless Steel

Stroke S: 6 mm

Steel code: 1.4034

Grade: -

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-01206

Part Number
03090-01206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

18.53 €

1 4 Days Stainless Steel61.4034-hardened26M12x115251.85620817141460.0240

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A
Colour Cap black grey RAL 7021

This page is Indexing plungers Form A (03090), part number 03090-01206.
You can find the detail information about specifications and dimensions on part number 03090-01206.

Variation of this product

Part Number
03090-01105
03090-01308
03090-01410
03090-1105
03090-11105
03090-11206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

15.80 €

1 4 Days Stainless Steel51.4034-hardened15M10x1211.34717715131250.0241

23.40 €

1 4 Days Stainless Steel81.4034-hardened38M16x115332.3742610231935150.0363

25.19 €

1 4 Days Stainless Steel101.4034-hardened410M20x115332.8802812252234150.0361

9.60 €

1 4 Days Steel5-5.8hardened15M10x1211.34717715131250.0846

14.97 €

1 4 Days Stainless Steel51.4305-not hardened15M10x1211.34717715131250.0846

17.62 €

1 4 Days Stainless Steel61.4305-not hardened26M12x115251.85620817141460.1341

Tech Support