Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03090-04105 |
03090-04206 |
03090-04308 |
03090-04410 |
03090-14105 |
03090-14206 |
03090-14308 |
03090-14410 |
03090-4105 |
03090-4206 |
03090-4308 |
03090-4410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.74 € | 1 | 4 Days | Stainless Steel | 5 | 1.4034 | - | hardened | 1 | 5 | M10x1 | 21 | 1.3 | 47 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | 0.0847 | ||
22.09 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | - | hardened | 2 | 6 | M12x115 | 25 | 1.8 | 56 | 20 | 8 | 17 | 14 | 19 | 14 | 6 | 0.0847 | ||
28.54 € | 1 | 4 Days | Stainless Steel | 8 | 1.4034 | - | hardened | 3 | 8 | M16x115 | 33 | 2.3 | 74 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | 0.1546 | ||
30.61 € | 1 | 4 Days | Stainless Steel | 10 | 1.4034 | - | hardened | 4 | 10 | M20x115 | 33 | 2.8 | 80 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | 0.1546 | ||
17.77 € | 1 | 4 Days | Stainless Steel | 5 | 1.4305 | - | not hardened | 1 | 5 | M10x1 | 21 | 1.3 | 47 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | 0.1426 | ||
20.92 € | 1 | 4 Days | Stainless Steel | 6 | 1.4305 | - | not hardened | 2 | 6 | M12x115 | 25 | 1.8 | 56 | 20 | 8 | 17 | 14 | 19 | 14 | 6 | 0.1426 | ||
27.24 € | 1 | 4 Days | Stainless Steel | 8 | 1.4305 | - | not hardened | 3 | 8 | M16x115 | 33 | 2.3 | 74 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | 0.2672 | ||
29.12 € | 1 | 4 Days | Stainless Steel | 10 | 1.4305 | - | not hardened | 4 | 10 | M20x115 | 33 | 2.8 | 80 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | 0.2672 | ||
12.31 € | 1 | 4 Days | Steel | 5 | - | 5.8 | hardened | 1 | 5 | M10x1 | 21 | 1.3 | 47 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | 0.0059 | ||
13.69 € | 1 | 4 Days | Steel | 6 | - | 5.8 | hardened | 2 | 6 | M12x115 | 25 | 1.8 | 56 | 20 | 8 | 17 | 14 | 19 | 14 | 6 | 0.0059 | ||
15.80 € | 1 | 4 Days | Steel | 8 | - | 5.8 | hardened | 3 | 8 | M16x115 | 33 | 2.3 | 74 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | 0.0123 | ||
15.99 € | 1 | 4 Days | Steel | 10 | - | 5.8 | hardened | 4 | 10 | M20x115 | 33 | 2.8 | 80 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | 0.0123 |
Loading...
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | D |
---|---|---|---|---|---|
Colour Cap | black grey RAL 7021 |
Configure
Basic Attributes
Body Material
Stroke S(mm)
Steel code
Grade
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
SW2(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes