Indexing plungers, steel with plastic mushroom grip and locked mark (03090)

Indexing plungers, steel with plastic mushroom grip and locked mark (03090)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Lock markings as a visual aid for the desired engaged position

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03090-71105
03090-71206
03090-71308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread
(mm)
Travel S
(mm)
Length L
(mm)
Size D=pin diameter
(mm)
D2
(mm)
Fx30°
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

14.55 €

1 4 Days 10x1543.515211.317715131250.0239

16.39 €

1 4 Days 12x1.5651.726251.820817141460.0239

19.22 €

1 4 Days 16x1.586838332.32610231935150.0360

Loading...

  1. 1

Basic information

Type Standard Knob Body Material Steel Surface finish body Hardened
Component material Thermoplastic Form A

Tech Support