Indexing plungers with T-grip, without locking slot, with locknut, Form B (03090) (03090-06206)

Indexing plungers with T-grip, without locking slot, with locknut, Form B (03090) 03090-06206

Product Details:

Manufacturer part number: 03090-06206

Brand: NORELEM

Price: 17.08

Delivery time: 4 Days


Technical Data:

Body Material: Stainless Steel

Stroke S: 6 mm

Steel code: 1.4034

Component colour: black grey RAL 7021

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-06206

Part Number
03090-06206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Component colour Size A
(mm)
B
(mm)
D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

17.08 €

1 4 Days Stainless Steel61.4034black grey RAL 702125015.56M12x1151.8582081714191460.0055

Loading...

  1. 1

Basic information

Surface finish body hardened Component material Polyamide Form B

This page is Indexing plungers with T-grip, without locking slot, with locknut, Form B (03090), part number 03090-06206.
You can find the detail information about specifications and dimensions on part number 03090-06206.

Variation of this product

Part Number
03090-0620684
03090-06308
03090-0630884
03090-06410
03090-0641084
03090-6206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Component colour Size A
(mm)
B
(mm)
D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

17.08 €

1 4 Days Stainless Steel61.4034red25015.56M12x1151.8582081714191460.0059

22.80 €

1 4 Days Stainless Steel81.4034black grey RAL 7021360188M16x1152.377261023192435150.0112

22.80 €

1 4 Days Stainless Steel81.4034red360188M16x1152.377261023192435150.0224

30.14 €

1 4 Days Stainless Steel101.4034black grey RAL 70214721910M20x1152.884281225223034150.0411

30.14 €

1 4 Days Stainless Steel101.4034red4721910M20x1152.884281225223034150.0054

9.55 €

1 4 Days Steel61.0718black grey RAL 702125015.56M12x1151.8582081714191460.0050

Tech Support