Indexing plungers, short version, Form B (03090) (03090-02206120)

Indexing plungers, short version, Form B (03090) 03090-02206120

Product Details:

Manufacturer part number: 03090-02206120

Brand: NORELEM

Price: 6.07

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 6 mm

Size: 2

D=pin diameter: 6 mm

D1=Thread: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-02206120

Part Number
03090-02206120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

6.07 €

1 4 Days Steel626M12251.841.71081419151260.0310

Loading...

  1. 1

Basic information

Steel code 1.4305 Surface finish body not hardened Component material Thermoplastic
Component colour black grey RAL 7021 Form B

This page is Indexing plungers, short version, Form B (03090), part number 03090-02206120.
You can find the detail information about specifications and dimensions on part number 03090-02206120.

Variation of this product

Part Number
03090-02004080
03090-02105100
03090-02308160
03090-02903060
03090-12004080
03090-12105100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

5.11 €

1 4 Days Steel404M818129.5661013293.50.0150

5.22 €

1 4 Days Steel515M10211.334.587131771260.0170

6.32 €

1 4 Days Steel838M16332.35412101924201360.0310

5.06 €

1 4 Days Steel3.593M6140.825.565810283.50.0330

5.30 €

1 4 Days Stainless Steel404M818129.5661013293.50.0040

6.21 €

1 4 Days Stainless Steel515M10211.334.58713177126-

Tech Support