Indexing plungers, short version, Form D (03090) (03090-04004080)

Indexing plungers, short version, Form D (03090) 03090-04004080

Product Details:

Manufacturer part number: 03090-04004080

Brand: NORELEM

Price: 5.34

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Size: 0

D=pin diameter: 4 mm

D1=Thread: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-04004080

Part Number
03090-04004080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

5.34 €

1 4 Days Steel404M818129.5661013293.5

Loading...

  1. 1

Basic information

Steel code 1.4305 Surface finish body not hardened Component material Thermoplastic
Component colour black grey RAL 7021 Form D

This page is Indexing plungers, short version, Form D (03090), part number 03090-04004080.
You can find the detail information about specifications and dimensions on part number 03090-04004080.

Variation of this product

Part Number
03090-04105100
03090-04206120
03090-04308160
03090-04903060
03090-14004080
03090-14105100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

5.38 €

1 4 Days Steel515M10211.334.58713177126

6.32 €

1 4 Days Steel626M12251.841.7108141915126

6.68 €

1 4 Days Steel838M16332.3541210192420136

5.29 €

1 4 Days Steel3.593M6140.825.565810283.5

5.46 €

1 4 Days Stainless Steel404M818129.5661013293.5

6.46 €

1 4 Days Stainless Steel515M10211.334.58713177126

Tech Support