Indexing plunger with status sensor, Form B (03090) (03090-01-2105)

Indexing plunger with status sensor, Form B (03090) 03090-01-2105

Product Details:

Manufacturer part number: 03090-01-2105

Brand: NORELEM

Price: 161.16

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Surface finish body: hardened

Size: 1

D=pin diameter: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-01-2105

Part Number
03090-01-2105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

161.16 €

1 4 Days Steel5hardened15M10x11.357177151317125

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B
Form-Type without locking slot, with locknut D2(mm) 35

This page is Indexing plunger with status sensor, Form B (03090), part number 03090-01-2105.
You can find the detail information about specifications and dimensions on part number 03090-01-2105.

Variation of this product

Part Number
03090-01-02410
03090-01-02412
03090-01-12105
03090-01-2206
03090-01-2308
03090-01-2410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

180.90 €

1 4 Days Stainless Steel10hardened410M20x1152.88228122522303415

184.20 €

1 4 Days Stainless Steel12hardened412M20x1152.88628142522303915

171.04 €

1 4 Days Stainless Steel5not hardened15M10x11.357177151317125

162.81 €

1 4 Days Steel6hardened26M12x1151.862208171419146

164.45 €

1 4 Days Steel8hardened38M16x1152.37626102319243515

169.40 €

1 4 Days Steel10hardened410M20x1152.88228122522303415

Tech Support