Indexing plungers steel or stainless steel with status sensor, hardwired, Form D (03090) (Part Numbers)

Indexing plungers steel or stainless steel with status sensor, hardwired, Form D (03090)
· electronic status monitoring

· No interfering edges

· short switching distance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03090-20-041051
03090-20-042061
03090-20-043081
03090-20-044101
03090-20-044121
03090-20-141051
03090-20-142061
03090-20-143081
03090-20-144101
03090-20-144121
03090-20-41051
03090-20-42061
03090-20-43081
03090-20-44101
03090-20-44121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

118.40 €

1 4 Days Stainless Steel5hardened15M10x1251.351177151317125

120.06 €

1 4 Days Stainless Steel6hardened26M12x115251.856208171419146

124.99 €

1 4 Days Stainless Steel8hardened38M16x115332.37426102319243515

128.27 €

1 4 Days Stainless Steel10hardened410M20x115332.88028122522303415

131.56 €

1 4 Days Stainless Steel12hardened412M20x115332.88428142522303915

118.40 €

1 4 Days Stainless Steel5not hardened15M10x1251.351177151317125

120.06 €

1 4 Days Stainless Steel6not hardened26M12x115251.856208171419146

124.99 €

1 4 Days Stainless Steel8not hardened38M16x115332.37426102319243515

128.27 €

1 4 Days Stainless Steel10not hardened410M20x115332.88028122522303415

131.56 €

1 4 Days Stainless Steel12not hardened412M20x115332.88428142522303915

113.46 €

1 4 Days Steel5hardened15M10x1251.351177151317125

115.12 €

1 4 Days Steel6hardened26M12x115251.856208171419146

116.76 €

1 4 Days Steel8hardened38M16x115332.37426102319243515

121.70 €

1 4 Days Steel10hardened410M20x115332.88028122522303415

124.99 €

1 4 Days Steel12hardened412M20x115332.88428142522303915

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D
Form-Type with locking slot, with locknut Locknut with locknut Connection type PVC cable
D3(mm) 2.4 P=cable length(mm) 2000

Tech Support