Indexing plungers (03091) (Part Numbers)

Indexing plungers (03091)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03091-1104
03091-1206
03091-1308
03091-1410
03091-1905
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Size A
(mm)
D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

6.79 €

1 4 Days 9.51164M62.30.741.520321761.6103

7.76 €

1 4 Days 14223.56M103.51.16533.551301010164

8.93 €

1 4 Days 193318M124.71.37331.854281213224

12.41 €

1 4 Days 2543310M164.71.6102.550.577.544.51642234

7.05 €

1 4 Days 129195M830.95427422484.513.53.5

Loading...

  1. 1

Basic information

Body Material Steel Grade 5.8 Surface finish body not hardened
Main colour blue-passivated

Tech Support