Indexing plungers Form E (03092) (Part Numbers)

Indexing plungers Form E (03092)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03092-01004
03092-01105
03092-01206
03092-01308
03092-01410
03092-01412
03092-01516
03092-01903
03092-1004
03092-11004
03092-1105
03092-11105
03092-11206
03092-11308
03092-11410
03092-11412
03092-11516
03092-11903
03092-1206
03092-1308
03092-1410
03092-1412
03092-1516
03092-1903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

15.54 €

1 4 Days Stainless Steel41.4034-hardened04M8x1M313215671310126

14.78 €

1 4 Days Stainless Steel51.4034-hardened15M10x1M41.33717781513125

17.47 €

1 4 Days Stainless Steel61.4034-hardened26M12x115M61.84220881714146

23.36 €

1 4 Days Stainless Steel81.4034-hardened38M16x115M82.35626101223193515

36.85 €

1 4 Days Stainless Steel101.4034-hardened410M20x115M82.86228121225223415

40.54 €

1 4 Days Stainless Steel121.4034-hardened412M20x115M82.86628141225223915

61.38 €

1 4 Days Stainless Steel161.4034-hardened516M24x2M103.28032181428274620

16.30 €

1 4 Days Stainless Steel3.51.4034-hardened93M6x0175M20.8241253.5108104.5

9.36 €

1 4 Days Steel4-5.8hardened04M8x1M313215671310126

14.86 €

1 4 Days Stainless Steel41.4305-not hardened04M8x1M313215671310126

8.91 €

1 4 Days Steel5-5.8hardened15M10x1M41.33717781513125

14.13 €

1 4 Days Stainless Steel51.4305-not hardened15M10x1M41.33717781513125

16.60 €

1 4 Days Stainless Steel61.4305-not hardened26M12x115M61.84220881714146

22.23 €

1 4 Days Stainless Steel81.4305-not hardened38M16x115M82.35626101223193515

35.00 €

1 4 Days Stainless Steel101.4305-not hardened410M20x115M82.86228121225223415

38.47 €

1 4 Days Stainless Steel121.4305-not hardened412M20x115M82.86628141225223915

58.35 €

1 4 Days Stainless Steel161.4305-not hardened516M24x2M103.28032181428274620

15.61 €

1 4 Days Stainless Steel3.51.4305-not hardened93M6x0175M20.8241253.5108104.5

9.92 €

1 4 Days Steel6-5.8hardened26M12x115M61.84220881714146

12.82 €

1 4 Days Steel8-5.8hardened38M16x115M82.35626101223193515

18.40 €

1 4 Days Steel10-5.8hardened410M20x115M82.86228121225223415

20.22 €

1 4 Days Steel12-5.8hardened412M20x115M82.86628141225223915

28.70 €

1 4 Days Steel16-5.8hardened516M24x2M103.28032181428274620

9.84 €

1 4 Days Steel3.5-5.8hardened93M6x0175M20.8241253.5108104.5

Loading...

  1. 1

Basic information

Form E

Tech Support