Indexing plungers without collar Form H (03093) (03093-2105)

Indexing plungers without collar Form H (03093) 03093-2105

Product Details:

Manufacturer part number: 03093-2105

Brand: NORELEM

Price: 6.79

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03093-2105

Part Number
03093-2105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

6.79 €

1 4 Days Steel5-5.8hardened15M10x1211.343.52414.51703094-91125

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form H

This page is Indexing plungers without collar Form H (03093), part number 03093-2105.
You can find the detail information about specifications and dimensions on part number 03093-2105.

Variation of this product

Part Number
03093-02308
03093-02410
03093-02412
03093-2206
03093-2308
03093-2410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

16.81 €

1 4 Days Stainless Steel81.4034-hardened38M16x115332.36836242403094-933515

24.59 €

1 4 Days Stainless Steel101.4034-hardened410M20x115332.87440243003094-943415

27.02 €

1 4 Days Stainless Steel121.4034-hardened412M20x115332.87842243003094-943915

7.31 €

1 4 Days Steel6-5.8hardened26M12x115251.851.72817.71903094-92146

8.90 €

1 4 Days Steel8-5.8hardened38M16x115332.36836242403094-933515

13.23 €

1 4 Days Steel10-5.8hardened410M20x115332.87440243003094-943415

Tech Support