Indexing plungers without collar with extended pin Form H (03093) (03093-202410)

Indexing plungers without collar with extended pin Form H (03093) 03093-202410

Product Details:

Manufacturer part number: 03093-202410

Brand: NORELEM

Price: 26.50

Delivery time: 4 Days


Technical Data:

Body Material: Stainless Steel

Stroke S: 15 mm

Steel code: 1.4034

Grade: -

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03093-202410

Part Number
03093-202410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

26.50 €

1 4 Days Stainless Steel151.4034-hardened410M20x115332.87940243003094-944315

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form H

This page is Indexing plungers without collar with extended pin Form H (03093), part number 03093-202410.
You can find the detail information about specifications and dimensions on part number 03093-202410.

Variation of this product

Part Number
03093-202105
03093-202206
03093-202308
03093-202412
03093-202516
03093-202903
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.47 €

1 4 Days Stainless Steel81.4034-hardened15M10x1211.346.52414.51703094-91165

15.25 €

1 4 Days Stainless Steel91.4034-hardened26M12x115251.854.72817.71903094-92186

18.12 €

1 4 Days Stainless Steel121.4034-hardened38M16x115332.37236242403094-934515

29.13 €

1 4 Days Stainless Steel181.4034-hardened412M20x115332.88442243003094-945115

33.11 €

1 4 Days Stainless Steel241.4034-hardened516M24x2403.210450303603094-956020

14.82 €

1 4 Days Stainless Steel51.4034-hardened93M6x0175140.83317111003094-99124.5

Tech Support