Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip (03093)

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip (03093)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Stainless steel 1.4305, 1.4034

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03093-001308
03093-111308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread
(mm)
Travel S
(mm)
Length L
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D2
(mm)
Fx30°
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

24.05 €

1 4 Days 16x1.58771.4034Hardened38332.3363303094-933515

24.05 €

1 4 Days 16x1.58771.4305Not hardened38332.3363303094-933515

Loading...

  1. 1

Basic information

Type Standard Knob Body Material Stainless Steel Component material Stainless steel
Form G

Tech Support