Indexing plungers pneumatic (03095) (03095-1308015)

Indexing plungers pneumatic (03095) 03095-1308015

Product Details:

Manufacturer part number: 03095-1308015

Brand: NORELEM

Price: 86.93

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 15 mm

Steel code: -

Grade: 04

Component material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03095-1308015

Part Number
03095-1308015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Component material Size D=pin diameter
(mm)
L=Length
(mm)
L1
(mm)
Piston force at 6 bar
(N)
Spring retraction force ca.
(N)

86.93 €

1 4 Days Steel15-04Steel38897439.6-33.111.6-5.1

Loading...

  1. 1

Basic information

Surface finish body hardened D1=Thread M20x115 D2(mm) M5
L2(mm) 15 SW1(mm) 18 SW2(mm) 30
Operating pressure(bar) 2 - 6

This page is Indexing plungers pneumatic (03095), part number 03095-1308015.
You can find the detail information about specifications and dimensions on part number 03095-1308015.

Variation of this product

Part Number
03095-01206010
03095-01206015
03095-01308010
03095-01308015
03095-1206010
03095-1206015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Component material Size D=pin diameter
(mm)
L=Length
(mm)
L1
(mm)
Piston force at 6 bar
(N)
Spring retraction force ca.
(N)

92.35 €

1 4 Days Stainless Steel101.4034A2Stainless steel26807038.7-35.19.9-6

92.35 €

1 4 Days Stainless Steel151.4034A2Stainless steel26927738.7-32.911.8-6

95.76 €

1 4 Days Stainless Steel101.4034A2Stainless steel38776739.6-35.311.6-5.1

95.76 €

1 4 Days Stainless Steel151.4034A2Stainless steel38897439.6-33.111.6-5.1

84.39 €

1 4 Days Steel10-04Steel26807038.7-35.19.9-6

84.39 €

1 4 Days Steel15-04Steel26927738.7-32.911.8-6

Tech Support