Locking bolts without collar form J (03096) (03096-1004)

Locking bolts without collar form J (03096) 03096-1004

Product Details:

Manufacturer part number: 03096-1004

Brand: NORELEM

Price: 7.67

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03096-1004

Part Number
03096-1004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

7.67 €

1 4 Days Steel4-5.8hardened04M8x1M313221703094-90126

Loading...

  1. 1

Basic information

Form J

This page is Locking bolts without collar form J (03096), part number 03096-1004.
You can find the detail information about specifications and dimensions on part number 03096-1004.

Variation of this product

Part Number
03096-01308
03096-01410
03096-01412
03096-11004
03096-1105
03096-11105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

16.08 €

1 4 Days Stainless Steel81.4034-hardened38M16x115M82.356361203094-933515

25.45 €

1 4 Days Stainless Steel101.4034-hardened410M20x115M82.862401203094-943415

27.99 €

1 4 Days Stainless Steel121.4034-hardened412M20x115M82.866421203094-943915

13.18 €

1 4 Days Stainless Steel41.4305-not hardened04M8x1M313221703094-90126

7.30 €

1 4 Days Steel5-5.8hardened15M10x1M41.33724803094-91125

11.32 €

1 4 Days Stainless Steel51.4305-not hardened15M10x1M41.33724803094-91125

Tech Support