Indexing plungers without collar Form K (03096) (03096-2206)

Indexing plungers without collar Form K (03096) 03096-2206

Product Details:

Manufacturer part number: 03096-2206

Brand: NORELEM

Price: 8.06

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 6 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03096-2206

Part Number
03096-2206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

8.06 €

1 4 Days Steel6-5.8hardened26M12x115M61.8422881903094-92146

Loading...

  1. 1

Basic information

Form K

This page is Indexing plungers without collar Form K (03096), part number 03096-2206.
You can find the detail information about specifications and dimensions on part number 03096-2206.

Variation of this product

Part Number
03096-02308
03096-02410
03096-02412
03096-2308
03096-2410
03096-2412
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

17.98 €

1 4 Days Stainless Steel81.4034-hardened38M16x115M82.35636122403094-933515

27.34 €

1 4 Days Stainless Steel101.4034-hardened410M20x115M82.86240123003094-943415

30.04 €

1 4 Days Stainless Steel121.4034-hardened412M20x115M82.86642123003094-943915

9.05 €

1 4 Days Steel8-5.8hardened38M16x115M82.35636122403094-933515

13.84 €

1 4 Days Steel10-5.8hardened410M20x115M82.86240123003094-943415

15.24 €

1 4 Days Steel12-5.8hardened412M20x115M82.86642123003094-943915

Tech Support