Indexing plungers without collar Form L (03097) (03097-1206)

Indexing plungers without collar Form L (03097) 03097-1206

Product Details:

Manufacturer part number: 03097-1206

Brand: NORELEM

Price: 9.15

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 6 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03097-1206

Part Number
03097-1206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

9.15 €

1 4 Days Steel6-5.8hardened2614251.851.728146

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form L

This page is Indexing plungers without collar Form L (03097), part number 03097-1206.
You can find the detail information about specifications and dimensions on part number 03097-1206.

Variation of this product

Part Number
03097-01206
03097-01308
03097-01410
03097-1004
03097-1308
03097-1410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

15.97 €

1 4 Days Stainless Steel61.4034-hardened2614251.851.728146

21.25 €

1 4 Days Stainless Steel81.4034-hardened3818332.368363515

33.58 €

1 4 Days Stainless Steel101.4034-hardened41022332.874403415

8.69 €

1 4 Days Steel4-5.8hardened041018138.521126

11.81 €

1 4 Days Steel8-5.8hardened3818332.368363515

18.11 €

1 4 Days Steel10-5.8hardened41022332.874403415

Tech Support