Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and locking slot (03097)

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and locking slot (03097)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03097-2004
03097-2105
03097-2206
03097-2308
03097-2410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Travel S
(mm)
Length L
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

11.19 €

1 4 Days Steel438.5-5.8Hardened041018121126

10.63 €

1 4 Days Steel543.5-5.8Hardened1512211.324125

11.72 €

1 4 Days Steel651.7-5.8Hardened2614251.828146

13.94 €

1 4 Days Steel868-5.8Hardened3818332.3363515

21.25 €

1 4 Days Steel1074-5.8Hardened41022332.8403415

Loading...

  1. 1

Basic information

Type Standard Knob Component material Thermoplastic Component colour Black grey RAL 7021
Form M

Tech Support