Indexing plungers without collar Form L (03098) (03098-1105)

Indexing plungers without collar Form L (03098) 03098-1105

Product Details:

Manufacturer part number: 03098-1105

Brand: NORELEM

Price: 9.07

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03098-1105

Part Number
03098-1105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

9.07 €

1 4 Days Steel5-5.8hardened1512211.34724125

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form L

This page is Indexing plungers without collar Form L (03098), part number 03098-1105.
You can find the detail information about specifications and dimensions on part number 03098-1105.

Variation of this product

Part Number
03098-01206
03098-01308
03098-01410
03098-11105
03098-11206
03098-11308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

17.55 €

1 4 Days Stainless Steel61.4034-hardened2614251.85628146

23.45 €

1 4 Days Stainless Steel81.4034-hardened3818332.374363515

36.92 €

1 4 Days Stainless Steel101.4034-hardened41022332.880403415

14.63 €

1 4 Days Stainless Steel51.4305-not hardened1512211.34724125

16.68 €

1 4 Days Stainless Steel61.4305-not hardened2614251.85628146

22.20 €

1 4 Days Stainless Steel81.4305-not hardened3818332.374363515

Tech Support