Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin (03182)

Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin (03182)
· Indexing plungers facilitate indexing and locking

· Quick positioning and fixating

· High stability

· High repeat accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03182-010
03182-012
03182-016
03182-020
03182-025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

104.12 €

1 4 Days 7510161925252.531M62919

123.14 €

1 4 Days 871220233233335M83522

135.01 €

1 4 Days 102.51625284041.5342M105030

158.02 €

1 4 Days 110.52030334041.5350M106346

181.44 €

1 4 Days 1302538425051360M107339

Loading...

  1. 1

Basic information

Type Special Knobs Body Material Steel Travel S(mm) 6
Surface finish body Hardened and ground Component material Thermoplastic Component colour Black grey RAL 7021
Form A L3(mm) 13

Tech Support