Precision indexing plungers with straight indexing pin, Form A, standard (03186) (03186-010)

Precision indexing plungers with straight indexing pin, Form A, standard (03186) 03186-010

Product Details:

Manufacturer part number: 03186-010

Brand: NORELEM

Price: 91.48

Delivery time: 4 Days


Technical Data:

D=pin diameter: 10 mm

D1=Outside diameter: 16 mm

D2: 19 mm

D3: 25 mm

L=Length: 79 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03186-010

Part Number
03186-010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

91.48 €

1 4 Days 1016192579252.531M63015

Loading...

  1. 1

Basic information

Body Material Steel Stroke S(mm) 10 Surface finish body hardened
Component material Thermoplastic Component colour black grey RAL 7021 Form A
L3(mm) 13

This page is Precision indexing plungers with straight indexing pin, Form A, standard (03186), part number 03186-010.
You can find the detail information about specifications and dimensions on part number 03186-010.

Variation of this product

Part Number
03186-012
03186-016
03186-020
03186-025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

104.26 €

1 4 Days 122023329133335M83515

116.58 €

1 4 Days 16252840106.541.5342M105020

135.83 €

1 4 Days 20303340114.541.5350M106336

154.67 €

1 4 Days 2538425013451360M107320

Tech Support